IESNA:LM-63-2002
[TEST]P646682
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2301-905-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/20/2023
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDRP-S340D935-X4F0-XX-UDD-G-W
[LUMINAIRE]DEFINE 3 REGRESSED DIRECT RECESSED WITH WALL GRAZE FLUSH OPTIC
[MORE]STANDARD LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1215
TILT=NONE
1 -1 1 37 25 1 1 4 0.223333 0
1 1 11.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 22.5 30 40 45 50 60 67.5
70 80 90 100 110 112.5 120 130 135 140
150 157.5 160 170 180
916.9 1016.1 1084.6 1063.5 971.4 821 656 538.7 444 370.7
326.3 296.2 271.4 252.3 235.7 216.9 201.1 185.3 167.7 153
138.3 124.4 111.7 99.6 87.2 78.2 68 57.5 44.7 36.5
29.7 23.7 18 13.2 8.3 3.8 0
916.9 1009.8 1085.3 1075.5 970.7 822.2 674.4 546.6 451.1 384.6
332.7 298.1 274.8 254.1 236.1 219.5 203.4 186.8 171.4 154.9
139.1 126.3 112.8 101.1 89.1 78.6 69.2 58.6 44.7 36.8
30.1 24.1 18.4 13.2 8.3 3.4 0
916.9 1007.9 1083.4 1077.8 984.2 866.5 713.9 584.6 478.6 403
348.5 309.8 283.8 261.6 241.7 223.7 208.3 191.7 176.7 159.4
143.2 130.4 115.8 103.4 91.7 80.8 70.3 60.5 47.7 37.2
30.5 24.4 18.8 13.2 8.6 3.8 0
916.9 1005.6 1081.9 1080.4 995.1 866.5 722.2 595.5 486.8 415.8
354.5 315 285 263.9 244.7 226.3 209.4 194 177.8 161.3
145.9 132.3 118 105.3 92.5 82 71.1 61.3 49.2 37.2
30.8 24.4 18.8 13.5 8.6 3.8 0
916.9 1001.9 1075.5 1083.8 1024.4 904.5 771 638.7 530.4 440.6
384.6 333.1 300.7 274.1 253.8 234.2 216.5 201.9 185.3 169.9
152.6 136.8 123.3 110.1 97 84.6 73.3 63.2 52.3 39.8
31.2 25.2 19.2 13.9 8.6 3.8 0
916.9 988.3 1059 1080.1 1045.1 957.1 841.7 718.8 606.8 518.4
436.1 380.8 334.6 300.7 275.9 252.3 233.1 215 198.9 182
166.5 151.1 135.7 121.1 106.8 92.5 80.1 67.7 55.6 45.5
33.1 25.9 19.9 13.9 9 4.1 0
916.9 972.9 1047.7 1075.9 1052.6 991 884.2 777.4 659.8 563.9
488.3 418.4 366.9 327.1 292.1 266.9 245.1 225.9 207.1 190.6
174.8 158.6 143.2 128.6 113.5 99.6 85.3 72.2 59 47.4
36.1 26.7 20.3 14.7 8.6 4.1 0
916.9 974.4 1041 1073.3 1063.5 1013.9 931.6 834.6 721.4 622.9
540.2 466.5 411.3 359.4 319.2 288 263.9 240.6 220.7 202.3
185.3 169.5 152.6 138 121.8 107.5 91.4 78.2 64.3 50.8
39.1 28.2 21.1 14.7 9 4.1 0
916.9 972.5 1026.7 1061.6 1073.3 1056 1013.1 948.9 871 780.8
700.7 619.2 547.7 481.6 428.6 379.7 337.6 304.1 274.1 248.1
224.4 201.9 182.3 163.9 145.1 128.2 111.7 95.1 78.9 62.4
47.7 34.2 22.9 15.8 9.4 4.1 0
916.9 960.9 1004.9 1037.9 1056.7 1057.1 1038.7 1002.6 953.4 898.1
828.9 757.9 689.1 617.3 557.9 501.5 447.4 399.2 357.5 319.5
288.7 257.1 228.2 201.9 177.4 153.8 133.8 113.9 95.1 77.8
59 42.5 28.6 17.3 9.8 4.5 0
916.9 954.5 998.1 1027 1044.7 1050 1037.2 1012.4 970.7 918.4
864.6 799.6 731.9 666.5 601.1 541.7 488.3 439.5 393.2 354.5
313.2 281.6 249.6 218.4 192.1 165.8 142.1 121.4 100.7 82.7
63.5 46.2 30.5 18.4 10.5 4.5 0
916.9 936.8 955.2 970.3 980.8 984.9 983.4 973.3 956.4 933.1
897.7 859.8 815.8 763.9 710.1 657.5 601.9 543.6 489.1 440.6
390.6 344 303 260.9 226.3 193.6 163.9 136.1 110.9 90.6
70.3 53.8 38.3 24.8 13.5 5.3 0
916.9 923.7 919.2 913.9 904.1 891.7 877.4 857.1 836.4 812
782.7 754.5 719.2 680.4 641.7 600.4 553 511.3 463.5 416.9
371 328.9 288 253.8 218 187.6 158.6 133.1 112 90.2
71.8 54.5 39.5 26.3 15 7.1 0
916.9 901.5 873.3 846.2 813.1 780.1 746.2 709.4 677.1 637.6
601.9 566.2 532.3 500.7 466.2 435.3 405.3 377.4 348.1 321.4
292.1 268 240.6 214.3 189.8 166.2 142.5 120.7 100.7 83.5
65.4 51.5 36.5 24.8 14.3 6 0
916.9 887.6 834.9 788.3 738.3 686.5 638.7 592.5 550.4 508.6
473.7 438.3 407.1 377.1 349.2 324.8 301.9 281.6 260.1 241.3
222.9 205.3 185.3 168.8 150.7 133.8 116.5 100.4 85.7 69.9
57.9 44.4 32 19.9 11.7 4.9 0
916.9 882.3 825.9 771.4 714.3 665.4 612.4 567.3 521.8 483.8
448.9 415 384.6 356 330.1 307.5 285.7 266.5 248.1 229.3
211.6 194.7 177.4 161.3 143.6 127.8 111.7 96.6 81.6 66.9
54.9 41.7 29.7 18.8 10.9 4.9 0
916.9 866.1 797.7 728.9 664.6 606.4 552.6 505.6 462.8 424.4
389.8 358.6 333.5 311.6 292.5 273.3 256.4 239.8 223.3 207.1
189.8 175.2 159 142.9 128.2 112.8 98.5 85 72.2 59.4
47.4 35.3 24.4 16.2 10.2 4.9 0
916.9 850.7 761.3 682.3 608.3 551.1 494 446.2 406.8 370.7
342.9 321 302.2 285 268 250.4 234.2 218 202.3 186.5
169.9 154.9 141 126.7 112.4 98.9 85.7 73.7 62.4 51.9
40.2 29.7 21.4 15.4 9.8 4.9 0
916.9 838 745.5 661.6 583.4 525.6 469.9 424.1 383.1 351.5
330.1 311.3 293.2 275.2 258.6 242.5 227.1 210.5 194.7 178.6
164.7 149.6 134.2 121.4 107.1 94 80.4 69.5 59 49.6
37.2 28.2 21.1 15.4 9.4 4.9 0
916.9 831.6 724.8 645.9 568.8 503.7 449.6 406 367.3 342.1
320.7 303 286.5 269.5 252.6 236.8 219.5 204.1 187.6 173.3
158.6 144 129.7 115.8 101.9 88.7 77.1 67.7 56.8 47
34.6 27.1 20.7 15 9.4 4.9 0
916.9 830.8 716.5 621 540.2 477.8 423.7 380.8 353.8 331.2
313.5 294 276.7 260.1 243.2 227.1 210.9 194 178.9 166.5
150.4 136.8 121.4 106.8 93.2 83.1 74.4 64.7 54.1 41.7
32.7 25.9 19.9 14.7 9.4 4.9 0
916.9 819.2 706.8 606.4 528.6 466.5 409 369.5 345.5 325.2
307.1 288.3 271 254.5 237.6 220.3 204.1 191 175.9 162
147 132 115.4 100.7 90.6 81.2 72.6 63.2 51.1 38.3
31.6 25.6 19.5 14.3 9.4 4.9 0
916.9 816.5 704.1 601.9 526.7 459 404.9 369.2 342.9 322.9
305.3 287.2 270.3 252.6 235.7 219.2 203.8 189.8 175.2 161.3
146.6 128.9 113.2 100 89.8 80.8 72.6 62.4 50 38
31.6 25.6 19.5 14.3 9.4 4.5 0
916.9 812.8 692.5 597 511.6 445.1 395.1 362.4 338 319.2
299.6 282.3 266.2 247.7 232.7 215.4 201.9 186.5 171.8 158.3
142.5 125.2 109 98.1 88.7 79.7 71.4 60.1 46.6 37.6
30.8 24.8 19.2 14.3 9 4.5 0
916.9 811.3 689.8 580.8 504.9 442.8 391.7 358.3 335 316.9
297.7 280.4 263.5 246.2 231.2 213.2 200.7 186.1 171 157.9
139.5 122.6 106.8 97 88 79.7 70.3 59.8 46.2 36.8
30.8 24.8 19.5 13.9 9 4.5 0
